Search

Undercounter FlaskScrubber 33 Glassware Washer

Attributes

  • Product Subcategory: FlaskScrubber
  • Style: Undercounter
  • Internal Temperature: Heat up to 180ºF (82ºC)
  • Region: U.S. and Canada
  • ADA-Compliance: ADA Height
  • Conformance: CAN/CSA C22.2, ETL, UL
  • Viewing Window: No

Specifications

  • Weight: 206.0 lbs
  • Weight metric: 93.0 kg
  • Dimensions: 24.1"w x 27.4"d x 32.9-34.9"h
  • Dimensions metric: 61.2 cm w x 69.6 cm d x 83.6-88.6 cm h
  • Electrical: 115 V, 60 Hz, 16 amps. 20 amp circuit breaker required.

Catalog #
4578120

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

Minimum height allows washer to fit under ADA-height cabinetry.

Compliance: UL 61010-1, CAN/CSA C22.2 No. 61010.1, ETL listed.

FlaskScrubber Glassware Washers are designed to wash and dry narrow-neck and general purpose labware. They have a lower spindle rack that holds up to 36 pieces of primarily narrow-neck glassware such as volumetric flasks. Water and detergent are pumped through the spindles to reach the innermost areas of your glassware. Forced air drying through the spindles (not available on FlaskScrubber 33 models) ensures thorough drying inside and out. Specialized inserts for pipets, BOD bottles, petri dishes, culture tubes and small utensils enhance the FlaskScrubber's versatility. The washer may be outfitted with an Upper Standard or Spindle Rack to increase capacity. In addition, a Lower Standard Rack may be used instead of the Lower Spindle Rack. (Additional racks and accessory inserts are sold separately). Architect 3-Part Specifications are available for downloading.

Results of a cleanability study conducted by an outside analytical laboratory showed that, based on the results of EPA residue testing, the FlaskScrubber is a viable option for cleaning and reuse of glassware used for trace metal, volatile organic and semi-volatile organic compounds. For a copy of a full report, please contact us.



Resources

lock Login or register to download resources

Brochures

FlaskScrubber and SteamScrubber Laboratory Glassware Washers Catalog

Contains an overview, selection chart, features and benefits, specifications, ordering information, dimensional drawings, accessories and companion products about FlaskScrubber Vantage Series, FlaskScrubber and SteamScrubber Laboratory Glassware Washers.

View PDF (3.1 MB)

Go Green with Labconco

Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

View PDF (226.3 KB)

User's Manuals

Labconco Glassware Washer Quick Guide to Installation

A guide to installing a Labconco Glassware Washer from requirements to testing.

View PDF (296.5 KB)

Solutions to Automatic Glassware Washer Cleaning Problems

Provides a comprehensive listing of problems associated with automatic glassware washers, along with the causes of those problems and suggested solutions.

View PDF (31.4 KB)

SteamScrubber and FlaskScrubber Glassware Washers Manual

For catalog numbers: 4400320, 4400321, 4400330, 4400331, 4400420, 4400421, 4400430, 4400431, 4420320, 4420321, 4420330, 4420331, 4420420, 4420421, 4400430, 4400431, 4578020, 4578021, 4578030, 4578031, 4578120, 4578121, 4578130 and 4578131.

View PDF (4.7 MB)

Wiring Diagram for FlaskScrubber Vantage Series Glassware Washers

For models designed for 230 volt, 50/60 Hz operation. Part number is 4534600, Rev. C.

View PDF (1.0 MB)

Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

For models designed for 115 volt, 60 Hz operation. Part number is 4527300, Rev. A.

View PDF (241.1 KB)

Wiring Diagram for SteamScrubber and FlaskScrubber Laboratory Glassware Washers

For models designed or 230 volt, 50/60 Hz operation. Part number is 4527400, Rev. A.

View PDF (238.3 KB)

White Papers

Hand Washing Laboratory Glassware Study

Provides the results of a Labconco study to determine the quantity of water used to hand wash laboratory glassware. People often assume that hand washing laboratory glassware is more economical than using an automated machine. This study seeks to disprove that assumption.

View PDF (108.5 KB)



Accessories

Related Products

Product Selection Tools


Services