HomeProductsParts & AccessoriesVentilation Product AccessoriesBiosafety Cabinet & Clean Bench AccessoriesUltraviolet Lamps and Lamp Kits1271300

Ultraviolet Lamp, 3', 4' and 5' Purifier Delta

Qty: Add To Cart Request a Quote

Catalog Number: 1271300
Price: $79.50

Key features
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Delta Class II Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Download the Product Datasheet

Login to access file!

  • Weight: 5.0 lbs
  • Weight metric: 2.3 kg
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Delta Class II Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Lamp is for 3', 4' and 5' Purifier Delta Series Biosafety Cabinets.