HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters3885701

ULPA Filter for 3' & 6' XPert Nano Enclosure

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 3885701
Price: $720.00

Key features
  • Filter Type: ULPA
  • Applicable Categories: XPert Nano Enclosures
  • Applicable Products: XPert Nano Enclosures
  • Enclosure Nominal Width: 6'
  • Filter Application: Particulate
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 30 to 40

Download the Product Datasheet

Login to access file!

  • Weight: 15.0 lbs
  • Weight metric: 6.8 kg
  • Dimensions: 30.0" x 18.0" x 3.3"
  • Dimensions metric: 76.2 x 45.7 x 8.4 cm
  • Filter Type: ULPA
  • Applicable Categories: XPert Nano Enclosures
  • Applicable Products: XPert Nano Enclosures
  • Enclosure Nominal Width: 6'
  • Filter Application: Particulate
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 30 to 40

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!