Search

Two-Place Kjeldahl Distillation Apparatus

2 Place Distillation Unit
  • 2 Place Distillation Unit
Catalog #: 2128501
Qty:

Attributes

  • Kjeldahl Digestion Fume Removal Method: Benchtop
  • Product Subcategory: Classical Macro Kjeldahl
  • Purpose: Kjeldahl Distillation
  • Required Accessories: Kjeldahl flasks

Specifications

  • Estimated Shipping Weight: 66.0 lbs
  • Estimated Shipping Weight metric: 30.0 kg
  • Dimensions: 10.38" w x 18.25" d x 30.13" h
  • Dimensions metric: 26 x 46 x 77 cm
  • Electrical: 115 V, 50/60 Hz, 11 amps

Kjeldahl Distillation Units are designed for mounting on a base cabinet or table. Models are available with two or six heaters. 



Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

  • User's Manuals

    • Open Kjeldahl Apparatus Manual

      For catalog numbers: 21232 Series, 21233 Series, 21236 Series,  21237 Series

      View Files

    • Two and Six-Place (Macro) Kjeldahl Digestion & Distillation Systems

      For catalog numbers: 2128501, 2127601, 2127602, 2127603

      For catalog numbers: 2128401, 2125601, 2125602, 2125603, 2126001, 2126002

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.