Search

Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus with Water Ejector

Attributes

  • Product Subcategory: Classical Macro Kjeldahl
  • Purpose: Combination Kjeldahl Digestion and Distillation
  • Required Accessories: Kjeldahl flasks

Specifications

  • Weight: 675.0 lbs
  • Weight metric: 306.0 kg
  • Dimensions: 71.5" w x 17" d x 79" h
  • Dimensions metric: 182 x 43 x 201 cm
  • Electrical: 230 V, single phase, 50/60 Hz, 32 amps

Catalog #
2123702

This product has been discontinued and is no longer available for purchase.

View replacement: Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123312)

file_download Download Datasheet

Contact Specialist

Resources

lock Login or register to download resources

Brochures

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

View PDF (2.4 MB)

User's Manuals

Open Kjeldahl Apparatus Manual

For catalog numbers: 21232 Series, 21233 Series, 21236 Series,  21237 Series

View PDF (672.5 KB)

Open Combination (Macro) Kjeldahl Systems

For series: 21232, 21233

View PDF (764.0 KB)

Accessories

Related Products