Search

Transition Connector

Catalog #: 3413300
Qty:
Price: $106.00

Attributes

  • Applicable Products: Protector Downdraft Powder Stations

Specifications

  • Estimated Shipping Weight: 15.0 lbs
  • Estimated Shipping Weight metric: 6.8 kg
  • Dimensions: 25" x 8" x 8"
  • Dimensions metric: 63.5 x 20.3 x 20.3 cm

Epoxy-coated steel bracket and fasteners connect two Downdraft Powder Stations together, extending the width of the work surface area and creating a continuous work surface.

Accessories for the Protector Downdraft Powder Station.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for forensic items

      This document from Intertek authorizes the use of the ETL mark on Protector Downdraft Powder Stations and CApture Portable Fuming Systems.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.