Search

Blower Transition Adapter
  • Blower Transition Adapter

Blower Transition Adapters

Epoxy-coated steel transition adapter fits all Labconco Coated Steel Blowers. The adapter allow you to connect round thermoplastic duct to the rectangular exhaust side of the blower to create an exhaust stack. Nominal size PVC duct fits inside the adapter opening.

Filter these products

Showing 1 - 1 of 1 Results

Blower Transition Adapters
Blower Transition Adapter

Catalog # 4722401

Price: $460.00

  • Applicable Products: Coated Steel Blowers
  • Duct Nominal Diameter: 10"
  • Rectangular Inlet: 5.5" x 10"

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 
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
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.