Search

Transfer Chamber Pressure Gauge Kit

Catalog #: 5238100
Qty:
Price: $535.00

Attributes

  • Applicable Products: Precise HEPA-Filtered Glove Boxes, XPert Weigh Boxes

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Transfer Chamber Pressure Gauge Kit monitors pressure/vacuum from 0 to -29 inches of mercury. Includes the gauge, hose, mounting brackets, fittings and hardware. Requires 0.562" dameter drill hole in the back of transfer chamber.

Literature & Resources

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.