HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters3937201

Trace Odor Formaldehyde Carbon Filter

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 3937201
Price: $395.00

Key features
  • Filter Type: Carbon
  • Applicable Categories: Purifier Class I & HEPA Filtered Enclosures, XPert & RXPert Balance & XPert Bulk Powder Enclosures
  • Applicable Products: Purifier Class I Enclosures, Purifier HEPA Filtered Enclosures, XPert & RXPert Filtered Balance Systems
  • Enclosure Nominal Width: 2'
  • Filter Application: Trace Odor
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 10 to 20

Download the Product Datasheet

Login to access file!

  • Weight: 7.5 lbs
  • Weight metric: 3.4 kg
  • Dimensions: 18.0" w x 18.0" d x 1.0" h
  • Dimensions metric: 45.7 x 45.7 x 2.5 cm
  • Filter Type: Carbon
  • Applicable Categories: Purifier Class I & HEPA Filtered Enclosures, XPert & RXPert Balance & XPert Bulk Powder Enclosures
  • Applicable Products: Purifier Class I Enclosures, Purifier HEPA Filtered Enclosures, XPert & RXPert Filtered Balance Systems
  • Enclosure Nominal Width: 2'
  • Filter Application: Trace Odor
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 10 to 20

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!