Search

Tissue Screen Kit for 6' Premier

Tissue Screen Kit
  • Tissue Screen Kit
Catalog #: 9577112
Qty:
Price: $168.00

Attributes

  • Applicable Products: Protector Premier Laboratory Hoods
  • Enclosure Width: 6'

Specifications

  • Estimated Shipping Weight: 4.2 lbs
  • Estimated Shipping Weight metric: 0.0 kg
Screens that mount behind the baffles of a chemical fume hood for trapping tissue wipers and other small, loose materials which may be caught in the airflow.
 
Each kit includes mounting hardware, powder-coated stainless steel screen and instructions.
 
Contact Labconco for information on screens for hoods wider than 8'.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.