Search

Temperature Probe for Bulk Tray Dryer

Temperature Probe 7754100-1200
  • Temperature Probe 7754100-1200
Catalog #: 7754100
Qty:
Price: $292.00

Attributes

  • Applicable Products: Freeze Dryers, Tray Dryers

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Replacement Sample Temperature Probe. Can replace a shelf temperature probe or a probe that detects the temperature of one frozen sample.

Sensor may be used to monitor sample or shelf temperature, which is displayed on the LCD of the FreeZone Bulk Tray Dryer. Three sensors are included with the Bulk Tray Dryer and one sensor is included with the Heated Shelf with Sensor.

Various probes, sensors and relays for use with FreeZone Freeze Dryers. Contact Labconco Product Service if you are unsure which parts are correct for your FreeZone Freeze Dryer.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.