Search

Support Shelves

Wire Shelf, 7426400
  • Wire Shelf, 7426400
  • Support Shelves
  • Support Shelves
Catalog #: 7426400
Qty:
Price: $180.00

Attributes

  • Applicable Products: FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 7.4" w x 12.0" d

Support Shelves attach easily without tools to the sides of the FreeZone 1, 2.5 or 4.5 Liter Freeze Dryer or left-hand side of the FreeZone Triad Freeze Dryer cabinet to provide support for large flasks attached to the drying chamber or manifold. Multiple rows of perforations on the sides of the FreeZone cabinet allow for height adjustment of the shelves to support various sizes of flasks. One pair. Glacier white epoxy-coated steel wire.

May also be used in side storage compartment of FlaskScrubber Vantage washers manufactured after October 2020 to hold small supplies such as Printer 4681301.

Related Products

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Laboratory Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.