HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters3838403

Supply HEPA Filter for 6' Purifier Logic

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 3838403
Price: $1,090.00

Key features
  • Filter Type: HEPA
  • Applicable Categories: Purifier Logic & Logic+ Biosafety Cabinets, PuriCare Procedure Stations
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Enclosure Nominal Width: 6'
  • Filter Application: Particulate
  • Filter Flow Type: Supply

Download the Product Datasheet

Login to access file!

  • Weight: 105.0 lbs
  • Weight metric: 47.6 kg
  • Dimensions: 18.0" x 72.0" x 3.1"
  • Dimensions metric: 45.7 x 182.9 x 7.8 cm
  • Filter Type: HEPA
  • Applicable Categories: Purifier Logic & Logic+ Biosafety Cabinets, PuriCare Procedure Stations
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Enclosure Nominal Width: 6'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
  • Shipping information: Oversize

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!