Search

Straight Digestion Tubes, 250 ml (pkg. of 25)

250ml Straight Digestion Tubes
  • 250ml Straight Digestion Tubes
Catalog #: 2304025
Qty:
Price: $1,795.00

Attributes

  • Applicable Products: Rapid Digestors

Specifications

  • Estimated Shipping Weight: 16.0 lbs
  • Estimated Shipping Weight metric: 7.3 kg

Designed for uniform wall thickness and impact strength. Made of borosilicate glass with heavy duty retention lip and contoured bottom for optimum heat transfer and minimal thermal shock.

Rapid Digestor Accessories include Fume Removal Systems and Digestion Tubes.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

Related Products

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.