Search

Steam (STM) Standard Service Fixture Kit

Basic and Fiberglass 30 Laboratory Hood Accessories
  • Basic and Fiberglass 30 Laboratory Hood Accessories
Catalog #: 2832608
Qty:
Price: $370.00

Attributes

  • Applicable Products: Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg

Kit includes copper tubing, brass valve and black knob/connector. Max. flow rate of 0.5 LBM/min. Max. working pressure of 40 psi.

Each kit includes one remotely-controlled service fixture with 0.25" diameter valve and tubing, color-coded fixture knob and color-coded hose connector. For mounting on the right side fixture panel.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.