HomeProductsParts & AccessoriesVentilation Product AccessoriesBiosafety Cabinet & Clean Bench AccessoriesStand-Still Isolation Platforms4028100

Stand-Still XL Platform

Qty: Add To Cart Request a Quote

Catalog Number: 4028100
Price: $260.00

Key features
  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Download the Product Datasheet

Login to access file!

  • Weight: 10.0 lbs
  • Weight metric: 4.5 kg
  • Dimensions: 14.0" x 22.75"
  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets