Search

Stainless Steel Lid

Stainless Steel Lid
  • Stainless Steel Lid

Catalog #: 7386800

Discontinued Item

View replacement: Stainless Steel Lid, 10.1" (7207500)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone -105° C 4.5 Liter

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 10.12" diameter
  • Dimensions metric: 25.7

Stainless steel lid with 3" diameter center hole replaces the acrylic lid included with FreeZone 1 & 2.5 Liter, FreeZone Plus 4.5 Liter Cascade, and FreeZone -105° C 4.5 Liter Freeze Dryers. Stainless steel provides additional protection from solvents and corrosives that attack acrylic, such as acetonitrile. Includes neoprene gasket.

Lids fit on drying chambers and FreeZone collector chambers.

Our Product Representatives Are Here To Help