Search

Stainless Steel Hook

3422202 CApture Portable Stainless Steel Hook
  • 3422202 CApture Portable Stainless Steel Hook
Catalog #: 3422202
Qty:
Price: $34.25

Attributes

  • Applicable Products: CApture BT Fuming Systems

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 8" x 5" x 4"
  • Dimensions metric: 20.3 x 12.7 x 10.2 cm

Allows evidence to hang inside the clear chamber during development. Type 304 stainless steel. One hook is included with each CApture Portable Fuming System.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.