Search

Snuffer Fire Extinguisher

Snuffer Fire Extinguisher 1115005
  • Snuffer Fire Extinguisher 1115005
Catalog #: 1115005
Qty:
Price: $1,905.00

Attributes

  • Additional Specifications: Charge weight: 5 lbs./2.3 kg
  • Applicable Products: Protector ClassMate Laboratory Hoods, Protector Pass-Through Laboratory Hoods, Protector Premier Laboratory Hoods, Protector XL Benchtop Laboratory Hoods, Protector XL Floor-Mounted Laboratory Hoods, Protector XStream Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Dimensions: 4.0" w x 4.0" d x 14.0" h
  • Dimensions metric: 10.2 x 10.2 x 35.6 cm

For use with Protector XStream, Premier, XL, Pass-Through and 6' ClassMate Fume Hoods. Not for use with Basic 47 and 70, Fiberglass 30, or 4' and 5' Protector ClassMate Fume Hoods.

Snuffer Fire Extinguishers use ABC dry powder to provide fire protection to Protector and Basic Hoods. A fusible link melts at 155º F (68º C) and chemical powder automatically discharges within 5 seconds to extinguish the fire. A pressure gauge permits visual inspection. Rechargeable. A drilled hole is required in the hood liner. Labconco recommends factory installation. For quantities on specific hood sizes, please reference the manual. Contact Labconco for selection assistance based on your application, hood liner material, hood width and depth.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.