Search

Heated Product Shelves, Small

Product Heater
  • Product Heater

Catalog #: 7509200

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Region: U.S. and Canada
  • Applicable Products: 12-Port Drying Chamber, 16-Port Drying Chamber, Large Clear Chamber, Large Clear Chamber with Valves, Small Clear Chamber, Tall Clear Chamber with Valves

Specifications

  • Estimated Shipping Weight: 13.0 lbs
  • Estimated Shipping Weight metric: 5.9 kg
  • Dimensions: 9.0" h x 6.5" diameter
  • Electrical: 115 volts, 50/60 Hz, Domestic

Heated Product Shelves consist of three aluminum shelves with 1/4" rims, three stainless steel support rods, nine clips for shelf height adjustment, low voltage transformer with variable heat control to +40° C (+104° F), and three rubber feet. For use with Chambers 7522800, 7522900, 7443500, 7444000, 7442900 and 7867000.

Product Shelves accommodate bulk samples, microtiter plates, vials or serum bottles. They are designed to fit inside Drying Chambers (sold separately).

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.