Search

Small Basket for Glassware Cart

Small Basket for Glassware Cart
  • Small Basket for Glassware Cart
Catalog #: 8040200
Qty:
Price: $168.00

Attributes

  • Product Subcategory: Laboratory Cart Accessories

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 16.0" l x 18.0" d x 4.0" h
  • Dimensions metric: 40.6 x 45.7 x 10.2 cm

Small Basket for Glassware Cart, made of vinyl coated wire. Glassware cart holds four small baskets for carrying glassware, plasticware and small instruments. Dimensions: 16" x 18" x 4".

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.