Search

Six-Place Open Combination Kjeldahl Digestion/Distillation Apparatus with Water Ejector

Six-Place Open Combination Kjeldahl Digestion/Distillation Apparatus with Water Ejector
  • Six-Place Open Combination Kjeldahl Digestion/Distillation Apparatus with Water Ejector

Catalog #: 2123602

Discontinued Item

View replacement: Six-Place Open Combination Kjeldahl Digestion/Distillation Apparatus (2123212)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: Classical Macro Kjeldahl
  • Purpose: Combination Kjeldahl Digestion and Distillation
  • Required Accessories: Kjeldahl flasks

Specifications

  • Estimated Shipping Weight: 480.0 lbs
  • Estimated Shipping Weight metric: 218.0 kg
  • Dimensions: 41.5" w x 17" d x 79" h
  • Dimensions metric: 105 x 43 x 201 cm
  • Electrical: 230 V, single phase, 50/60 Hz, 32 amps

Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

  • User's Manuals

    • Open Kjeldahl Apparatus Manual

      For catalog numbers: 21232 Series, 21233 Series, 21236 Series,  21237 Series

      View Files

    • Open Combination (Macro) Kjeldahl Systems

      For series: 21232, 21233

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.