Search

Six-Place Hooded Combination Kjeldahl Digestion/Distillation Apparatus with Water Ejector

Attributes

  • Product Subcategory: Classical Macro Kjeldahl
  • Purpose: Combination Kjeldahl Digestion and Distillation
  • Required Accessories: Kjeldahl flasks

Specifications

  • Weight: 820.0 lbs
  • Weight metric: 439.0 kg
  • Dimensions: 49.75" w x 28.75" d x 88.25" h
  • Dimensions metric: 126 x 73 x 224 cm
  • Electrical: 115 V, single phase, 50/60 Hz, 63 amps

Catalog #
2117901

This product has been discontinued and is no longer available for purchase.

View replacement: Six-Place Hooded Combination Kjeldahl Digestion/Distillation Apparatus (2117611)

file_download Download Datasheet

Contact Specialist

Resources

lock Login or register to download resources

Brochures

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

View PDF (2.4 MB)

User's Manuals

Hooded Combination (Macro) Kjeldahl Systems

For Hooded Combination (Macro) Kjeldahl System models 21176, 21177 and 21178 Series.

View PDF (1.5 MB)

Hooded Kjeldahl Apparatus Manual (2010-2013)

For catalog numbers: 2117600, 2117700, 2117800, 2117900, 2118000

View PDF (1.0 MB)

Open Kjeldahl Apparatus Manual

For catalog numbers: 21232 Series, 21233 Series, 21236 Series,  21237 Series

View PDF (672.5 KB)

Accessories

Related Products