HomeProductsParts & AccessoriesTraps and Other Vacuum Pump AccessoriesSilencer for Scroll Vacuum Pump

Silencer for Scroll Vacuum Pump

Qty: Add To Cart Request a Quote

Catalog Number: 7587300
Price: $400.00

Key features
  • Applicable Products: Scroll Vacuum Pumps

Download the Product Datasheet

Login to access file!

  • Weight: 2.0 lbs
  • Weight metric: 0.5 kg
  • Dimensions metric: 4" x 1" x 1 "
  • Applicable Products: Scroll Vacuum Pumps

Silencer for Labconco Scroll Pumps combines filtration efficiency with noise reduction. Prevents tip seal dust from contaminating the environment. Sliences irritating pump exhaust noise. Sound absorbent element is replaceable.