Search

Serum Bottle Split Stoppers
  • Serum Bottle Split Stoppers

Serum Bottle Split Stoppers

Rubber split stoppers fit Serum Bottles. Package of 100.

Filter these products

Showing 1 - 2 of 2 Results

Large Serum Bottle Split Stopper

Catalog # 7576210

Price: $52.75

    Small Serum Bottle Split Stopper

    Catalog # 7576010

    Price: $48.75

      Our Product Representatives Are Here To Help

      Gail's Story Changed the Way We Think About Lab Freeze Drying

      When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

      Related Products

      FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

      Freeze Dryers

      Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

      VIEW SAMPLE PREP EBOOK

      freeze drying equipment

      FreeZone Freeze Dryers

      FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

      FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

      FreeZone Triad Freeze Dryers

      These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

       

      START SELECTING