Search

Seal Crimper 800
  • Seal Crimper 800

Seal Crimpers

Seal Crimpers secure Aluminum Seals on Serum Bottles.

Filter these products

Showing 1 - 2 of 2 Results

Seal Crimper, 13 mm Corkage
Seal Crimper 800

Catalog # 7578000

Price: $1,350.00

  • Applicable Products: Serum Bottles
Seal Crimper, 20 mm Corkage
Seal Crimper 800

Catalog # 7578100

Price: $1,350.00

  • Applicable Products: Serum Bottles

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.