Search

ScrubAir Pipette Washer/Dryers

The ScrubAir Pipette Washer/Dryer saves 98% on water and takes 85% less time to use.

The ScrubAir Pipette Washer/Dryer saves 98% on water and takes 85% less time to use.

Compared to traditional siphoning washing, rinsing and oven drying, the ScrubAir consumes less water, time and money, requiring as little as 3 1/4 hours to wash, rinse and dry up to 60 pipettes, compared to 23 hours or more with the traditional method. Eco-friendly, the ScrubAir Standard Wash Cycle uses only 12.5 L of tap or pure water, compared to 600 L used with a siphoning method. Three cycle programs are factory-set but may be user-modified. Start time may be delayed up to 8 hours. The LCD display shows both the cycle segment and total time remaining.

  • Saves water, time and money
  • Automated, requires far less glassware handling than traditional methods
  • Fast and thorough cleaning with percolating action
  • Programmable cycle settings including delayed start


Filter these products

Showing 1 - 12 of 12 Results

ScrubAir Pipette Washer/Dryer with Heater 115V US
 ScrubAir with model 1200

Catalog # 4612021

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V US
 ScrubAir with model 1200

Catalog # 4612041

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V Schuko
 ScrubAir with model 1200

Catalog # 4612031

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V UK
 ScrubAir with model 1200

Catalog # 4612061

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V AUS/CHN
 ScrubAir with model 1200

Catalog # 4612071

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer with Heater 230V India
 ScrubAir with model 1200

Catalog # 4612081

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Heat up to 140ºF (60ºC)
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer 115V US
 ScrubAir with model 1200

Catalog # 4612020

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Unheated
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer 230V US
 ScrubAir with model 1200

Catalog # 4612040

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Unheated
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer 230V Schuko
 ScrubAir with model 1200

Catalog # 4612030

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Unheated
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer 230V UK
 ScrubAir with model 1200

Catalog # 4612060

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Unheated
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer 230V AUS/CHN
 ScrubAir with model 1200

Catalog # 4612070

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Unheated
  • Region: U.S. and Canada, International
ScrubAir Pipette Washer/Dryer 230V India
 ScrubAir with model 1200

Catalog # 4612080

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Internal Temperature: Unheated
  • Region: U.S. and Canada, International

Fast, Easy Pipette Washing

The ScrubAir Pipette Washer/Dryer saves 98% on water and takes 85% less time to use.
 
Compared to traditional siphoning washing, rinsing and oven drying, the ScrubAir consumes less water, time and money, requiring as little as 3 1/4 hours to wash, rinse and dry up to 60 pipettes, compared to 23 hours or more with the traditional method. Eco-friendly, the ScrubAir Standard Wash Cycle uses only 12.5 L of tap or pure water, compared to 600 L used with a siphoning method. Three cycle programs are factory-set but may be user-modified. Start time may be delayed up to 8 hours. The LCD display shows both the cycle segment and total time remaining.
 
Saves water, time and money
Automated, requires far less glassware handling than tradtional methods
Fast and thorough cleaning with percolating action
Programmable cycle settings including delayed start

Resources

lock Login or register to download resources

Brochures

ScrubAir Pipette Washer/Dryers Brochure

This brochure describes the ScurbAir Washer/Dryer's features and benefits, specifications, ordering information and accessories.

View PDF (595.8 KB)

User's Manuals

ScrubAir Pipette Washer/Dryer User's Manual

For all 46120 Series ScrubAir Pipette Washer/Dryers.

View PDF (1.1 MB)



Accessories

Related Products