Search

ScrubAir Pipette Washer/Dryer 230V US

ScrubAir COB 1200
  • ScrubAir COB 1200
  • ScrubAir with model 1200
  • ScrubAir with model 2 1000
  • ScrubAir without model 1000

Catalog #: 4612040

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: ScrubAir
  • Style: Benchtop
  • Conformance: CAN/CSA C22.2, CE, UL 61010

Specifications

  • Estimated Shipping Weight: 104.0 lbs
  • Estimated Shipping Weight metric: 47.0 kg
  • Dimensions: 14.8"w x 18.6"d x 37.7"h
  • Dimensions metric: 37.6cm x 47.3 cm x 85.6 cm
  • Electrical: 230 volts, 50/60 Hz, 1 amp

Related Products

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

LabSolutions Group

Glassware Washer Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.