Low maintenance, corrosion resistant pumps that don't require oil.
Scroll Vacuum Pumps are low maintenance, corrosion resistant pumps that require no oil. While they can have higher up-front costs, the lifetime operation costs are much lower. It is recommended that the scrolls be changed every 40,000 hours of use. Eliminating the oil eliminates hydrocarbon contamination. Scroll pumps handle water vapor better than most types of pumps and make significantly less noise during operation.
Low maintenance, corrosion resistant pumps that don't require oil.
Filters applied
Showing 1 - 0 of 0 Results
This video explains the unpacking, installation and operation of the Labconco Scroll Vacuum Pump.
Manual for Scroll Pumps - 7587000 and 7587100