HomeProductsParts & AccessoriesVentilation Product AccessoriesBalance, Bulk Powder, & Equipment Enclosure AccessoriesSafety Sleeves3981101

Safety Sleeves (Package of 500)

Qty: Add To Cart Request a Quote

Catalog Number: 3981101
Price: $420.00

Key features
  • Applicable Products: XPert Bulk Powder Filtered Systems, Stations and Enclosures

Download the Product Datasheet

Login to access file!

  • Weight: 15.0 lbs
  • Weight metric: 6.8 kg
  • Dimensions: 36" diameter x 18" long x .0015" thick
  • Applicable Products: XPert Bulk Powder Filtered Systems, Stations and Enclosures

Sleeves provide an extra barrier between the source container and work surface. Polyethylene. One size fits all source containers. Dimensions: 36.0" diameter x 18.0" long x .0015" thick.