Search

Rodent Barricade

Rodent Barricade
  • Rodent Barricade
Catalog #: 3824000
Qty:
Price: $450.00

Attributes

  • Applicable Products: PuriCare Open Access Stations

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
The Rodent Barricade prevents fugitive animals from escaping on one side of the Puricare Open Access Station while performing transfers. Kit includes user installed brackets to hold the clear 54.4"w x 4"h polycarbonate barricade. The barricade folds for easy storage.

Related Products

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.