Search

Retaining Rings - 17.50" ID

Retaining Rings - 17.50" ID
  • Retaining Rings - 17.50" ID
Catalog #: 3981301
Qty:
Price: $855.00

Attributes

  • Applicable Products: XPert Bulk Powder Filtered Systems, Stations and Enclosures
  • Ring Diameter: 17.50" ID

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

Select a Retaining Ring that is slightly larger than the diameter of the source container to facilitate container lid removal and a minimum of 2" smaller than the source container's inner bag diameter.

Our Product Representatives Are Here To Help

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.