HomeProductsParts & AccessoriesVentilation Product AccessoriesLaboratory Animal Research Station AccessoriesReplacement Waste Containers3801500

Replacement Waste Container Platform with Casters

Qty: Add To Cart Request a Quote

Catalog Number: 3801500
Price: $175.00

Key features
  • Applicable Products: PuriCare Bedding Disposal Stations

Download the Product Datasheet

Login to access file!

  • Weight: 7.1 lbs
  • Weight metric: 3.2 kg
  • Applicable Products: PuriCare Bedding Disposal Stations

The platform is made of high density black polyethylene and includes 3" (8 cm) diameter casters.

The replacement Waste Container and Platform are for use with PuriCare Bedding Disposal Stations.