HomeProductsParts & AccessoriesTraps and Other Vacuum Pump AccessoriesSoda Acid Trap7772100

Replacement Cartridge for Soda Acid Trap

Qty: Add To Cart Request a Quote

Catalog Number: 7772100
Price: $380.00

Key features
  • Applicable Products: Rotary Vane Vacuum Pumps

Download the Product Datasheet

Login to access file!

  • Weight: 4.0 lbs
  • Weight metric: 1.8 kg
  • Applicable Products: Rotary Vane Vacuum Pumps

Secondary trap connects in series with freeze dry system and vacuum pump to prevent migration of corrosive chemicals into pump interior. Clear acrylonitrile body allows visual check of color indicating media. Media changes from white to blue when exhausted. 3/4" OD inlet and outlet connections. Includes 20" rubber tubing, 3/4" ID x 3/8" wall and one clamp.