Replacement Bag for Bag-in/Bag Out HEPA/ULPA Filter
Catalog #: 3776004
Discontinued Item
View replacement: Replacement Bag for Bag-In/Bag-Out HEPA/ULPA Filter (3776024)
This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.
Attributes
- Filter Type: Filter Accessory
- Applicable Categories: XPert, RXPert Balance & XPert Bulk Powder Enclosures, XPert Nano Enclosures
- Enclosure Nominal Width: 3', 6'
- Filter Application: Particulate
Specifications
- Estimated Shipping Weight: 7.0 lbs
- Estimated Shipping Weight metric: 3.2 kg
- Dimensions: 73.0" circumference x 96.0" long
- Dimensions metric: 185.4 x 243.8 cm
Our Product Representatives Are Here To Help
Literature & Resources
lock Login or register to download resources
Brochures
FilterMate Portable Exhausters & Protector Work Stations Filters
View Files
XPert Balance & Bulk Powder Enclosures Filters and Accessories
View Files
XPert Nano Enclosures Filters & Accessories
View Files
Related Products
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
SEE HOW TO SELECT
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.