Search

Recirculation Kit

Precise Glove Box Accessories
  • Precise Glove Box Accessories
Catalog #: 5236500
Qty:
Price: $299.00

Attributes

  • Applicable Products: Precise HEPA-Filtered Glove Boxes, XPert Weigh Boxes

Specifications

  • Estimated Shipping Weight: 5.5 lbs
  • Estimated Shipping Weight metric: 2.5 kg

Recirculation Kit contains the components necessary to connect the built-in blower exhaust to the inlet HEPA filter for recirculation of air, useful for dry atmosphere operations.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.