Search

Recirculation Kit

Recirculation Kit
  • Recirculation Kit
Catalog #: 5441100
Qty:
Price: $710.00

Attributes

  • Applicable Products: Protector Combination Glove Boxes, Protector Filtered Glove Boxes

Specifications

  • Estimated Shipping Weight: 5.5 lbs
  • Estimated Shipping Weight metric: 2.5 kg

This kit allows a Protector® Glove Box’s built-in blower exhaust to be connected to the inlet HEPA/ULPA filter, providing total recirculation of air volume useful for semi-dry atmosphere operations. Kit includes hose, clamps and powder-coated steel adapter.

Drying Trains & Accessories also available.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.