Search

RapidStill I

Attributes

  • Product Subcategory: Rapid Macro Kjeldahl or Micro Kjeldahl
  • Purpose: Kjeldahl Distillation

Specifications

  • Weight: 19.0 lbs
  • Weight metric: 9.0 kg
  • Dimensions: 13.13" w x 9.56" d x 20.5" h
  • Dimensions metric: 33 x 24 x 52 cm
  • Electrical: 115 V, 60 Hz, 2.4 amps

Catalog #
6500000

file_download Download Datasheet

Contact Specialist

RapidStill I. Provides distillations for nitrogen determination. Designed for labs that are determining micro quantities of protein/nitrogen or performing one or two macro determinations per day by diluting and aliquoting the sample. Accepts digested samples up to 4 ml (max.) and gives reproducible results in ranges as low as 1 mg/L Kjeldahl nitrogen. A one-piece still is mounted on high-density polyethylene benchtop console that contains all operating controls. Each distillation takes only five minutes. Features: built-in glass aspirator that purges spent samples after determination; one-piece borosilicate glass still with chemically inert PTFE stopcocks; 115-volt immersion heater inside the water reservoir; variable heat control switch for controlling steam; and 8-foot, 3-wire cord with plug. Includes metering valve for installation between the water source and the water inlet tube connector to the steam reservoir.

Resources

lock Login or register to download resources

Brochures

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

View PDF (9.0 MB)

User's Manuals

RapidStill I Manual

For catalog number: 6500000

View PDF (960.7 KB)

Accessories

Related Products