Search

Purifier Tissue Culture Enclosure

Purifier Tissue Enclosure
  • Purifier Tissue Enclosure

Catalog #: 3951400

Discontinued Item

View replacement: Purifier Non-Ventilated PCR Enclosure (3952400)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Region: U.S. and Canada
  • Conformance: UL
  • Lighting: Fluorescent, UV
  • Nominal Width: 4'
  • Power Cord & Plug: 115 volts, 15 amps
  • Sash Opening: 7.8"
  • Subcategory: Tissue Culture Enclosure

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.0 kg
  • Dimensions: 48" w x 26.7" d x 25.7" h
  • Dimensions metric: 122 x 68 x 65 cm
  • Electrical: 115 volts, 60 Hz, 10 A

Our Product Representatives Are Here To Help

Literature & Resources

  • User's Manuals

    • Purifier Non-Ventilated PCR and Tissue Culture Enclosures Manual

      For catalog numbers: 3951400, 3951420, 3952400, 3952420

      View Files

Related Products

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.