HomeProductsVentilated Enclosures & ExhaustersNon-ventilated EnclosuresPurifier Non-Ventilated Tissue Culture Enclosures3951420

Purifier Tissue Culture Enclosure

Catalog Number: 3951420

Key features
  • Region: International
  • Lighting: UV, Fluorescent
  • Nominal Width: 4'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 7.8"
  • Subcategory: Tissue Culture Enclosure

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: Purifier Non-Ventilated PCR Enclosure (3952420)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 100.0 lbs
  • Weight metric: 45.0 kg
  • Dimensions: 48" w x 26.7" d x 25.7" h
  • Dimensions metric: 122 x 68 x 65 cm
  • Electrical: 230 volts, 50 Hz, 5 A
  • Region: International
  • Conformance: CE
  • Lighting: UV, Fluorescent
  • Nominal Width: 4'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 7.8"
  • Subcategory: Tissue Culture Enclosure

User's Manuals

Purifier Non-Ventilated PCR and Tissue Culture Enclosures Manual

For catalog numbers: 3951400, 3951420, 3952400, 3952420

Login to access file!