Purifier Non-Ventilated Tissue Culture Enclosures

These products have been discontinued

These enclosures may be used for culture manipulation of non-hazardous samples.

Purifier Tissue Culture Enclosures provide an enclosed non-ventilated work space for applications such as culture manipulation of non-hazardous samples. Because these enclosures do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides. You and your safety officer must carefully assess the risk associated with any operation performed in a Purifier Tissue Culture Enclosure.

Filter these products

Showing 1 - 1 of 1 Results

Purifier Tissue Culture Enclosures
 No Image

Catalog # 3951420

  • Region: International
  • Lighting: Fluorescent, UV
  • Nominal Width: 4'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 7.8"
  • Subcategory: Tissue Culture Enclosure


lock Login or register to download resources

User's Manuals

Purifier Non-Ventilated PCR and Tissue Culture Enclosures Manual

For catalog numbers: 3951400, 3951420, 3952400, 3952420

View PDF (1.1 MB)

Related Products