HomeProductsVentilated Enclosures & ExhaustersBiological Safety Cabinets & EnclosuresClass I Safety EnclosuresPurifier Class I Safety Enclosures

Purifier Class I Safety Enclosures

Purifier Class I Enclosures protect the user from agents that require Biosafety Level 1, 2 or 3 containment but no product protection. Exclusive features include: ergonomic air foil with aerodynamic Clean-Sweep airflow openings; upper dilution air supply; zone-perforated rear baffle; side-entry air foils; and upper containment sash foil. Other features include: nominal inflow velocity of 75 to 105 fpm; 99.99% efficient exhaust HEPA filter; variable speed built-in blower with vibration-isolated impeller and solid state control rated for 2 amps; intrinsically-safe, negative pressure design; Minihelic pressure gauge; low discharge volume and quiet operation; powder-coated aluminum and steel construction; fluorescent and 254 nm UV lamps; UV protection panel interlocked with UV lamp; blower switch and 3-way light switch: UV, off and fluorescent; 1/4" thick tempered safety glass front sash and sides; 9.44" high sash opening; ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has side wiping seals to contain contaminants; two utility ports; particulate containment tested; and one-year warranty on parts and service.

Narrow results
Products

Showing 1 - 12 of 12 Results

2' Purifier Class I Safety Enclosure

 2' Purifier Class I Enclosure

Catalog Number: 3980201

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: U.S. and Canada
  • Nominal Width: 2'
  • Power Cord & Plug: North America, 115 volts, 15 amps
  • Sash Opening: 9.44"

2' Purifier Class I Safety Enclosure

 2' Purifier Class I Enclosure with activated UV light

Catalog Number: 3980221

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Nominal Width: 2'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

2' Purifier Class I Safety Enclosure with Airflow Monitor

 2' Purifier Class I Enclosure

Catalog Number: 3980203

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: U.S. and Canada
  • Airflow Monitor: Included
  • Nominal Width: 2'
  • Power Cord & Plug: North America, 115 volts, 15 amps
  • Sash Opening: 9.44"

2' Purifier Class I Safety Enclosure with Airflow Monitor

 2' Purifier Class I Enclosure

Catalog Number: 3980223

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Airflow Monitor: Included
  • Nominal Width: 2'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

3' Purifier Class I Safety Enclosure

 4' Class I Enclosure

Catalog Number: 3980301

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: U.S. and Canada
  • Nominal Width: 3'
  • Power Cord & Plug: North America, 115 volts, 15 amps
  • Sash Opening: 9.44"

3' Purifier Class I Safety Enclosure

 4' Class I Enclosure

Catalog Number: 3980321

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Nominal Width: 3'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

3' Purifier Class I Safety Enclosure with Airflow Monitor

 4' Class I Enclosure

Catalog Number: 3980303

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: U.S. and Canada
  • Airflow Monitor: Included
  • Nominal Width: 3'
  • Power Cord & Plug: North America, 115 volts, 15 amps
  • Sash Opening: 9.44"

3' Purifier Class I Safety Enclosure with Airflow Monitor

 4' Class I Enclosure

Catalog Number: 3980323

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Airflow Monitor: Included
  • Nominal Width: 3'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

4' Purifier Class I Safety Enclosure

 4' Class I Enclosure

Catalog Number: 3980401

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: U.S. and Canada
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 115 volts, 15 amps
  • Sash Opening: 9.44"

4' Purifier Class I Safety Enclosure

 4' Class I Enclosure

Catalog Number: 3980421

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Nominal Width: 4'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

4' Purifier Class I Safety Enclosure with Airflow Monitor

 4' Class I Enclosure

Catalog Number: 3980403

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: U.S. and Canada
  • Airflow Monitor: Included
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 115 volts, 15 amps
  • Sash Opening: 9.44"

4' Purifier Class I Safety Enclosure with Airflow Monitor

 4' Class I Enclosure

Catalog Number: 3980423

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Airflow Monitor: Included
  • Nominal Width: 4'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"