Search

Purifier Cell Logic Class II, Type A2 Biosafety Cabinets

These products have been discontinued

These biosafety cabinets incorporate features for cell researchers including microscope integration and temperature-controlled work surface options.

Purifier Cell Logic Class II, Type A2 Biosafety Cabinets have been replaced by newer Logic+ models.

They were specially designed with cell researchers in mind, while also providing protection from hazardous particulates such as agents that require Biosafety Level 1,2 or 3 containment.

Purifier Cell Logic Biosafety Cabinets featuring the Scope-Ready package option allow a user-supplied microscope to be integrated into the cabinet. The Pure-Vu Seal is a flexible, chemical-resistant clear eyepiece seal that prevents contaminants from escaping while also providing ergonomic visibility into the cabinet. Also part of the Scope-Ready package option is the Stand-Still Isolation Platform, which supports the microscope on the cabinet's work surface and reduces vibration by up to 300%.

Purifier Cell Logic Biosafety Cabinets featuring the Temp-Zone package option include a temperature-controlled area on the work surface, where warm or chilled samples may be transferred and kept at an optimum and uniform temperature. Easy-Clean Prop Rods allow for hands-free elevation of the work surface for ease of cleaning and access to the channels and drain.

These biological safety cabinets are designed to discharge HEPA-filtered exhaust air directly into the laboratory, or into an exhaust system through the optional Canopy Connection. When canopy-connected, the biosafety cabinets may be used for applications involving minute quantities of volatile toxic chemicals and tracer amounts of radionuclides as an adjunct to microbiological research.



Showing 81 - 100 of 100 Results

6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready and Temp-Zone Packages
 No Image

Catalog # 3460938

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible, Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: China/Australia, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready and Temp-Zone Packages
 No Image

Catalog # 3460940

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible, Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460960

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 115V, 15A
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460962

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: 100V, 15A
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460964

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: British (UK), 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460966

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: Schuko, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460968

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: China/Australia, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460970

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460980

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 115V, 15A
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460982

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: 100V, 15A
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460984

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: British (UK), 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460986

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: Schuko, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460988

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: China/Australia, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package
 No Image

Catalog # 3460990

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package and UV Light
 No Image

Catalog # 3460981

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 115V, 15A
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package and UV Light
 No Image

Catalog # 3460983

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: 100V, 15A
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package and UV Light
 No Image

Catalog # 3460985

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: British (UK), 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package and UV Light
 No Image

Catalog # 3460987

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: Schuko, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package and UV Light
 No Image

Catalog # 3460989

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: China/Australia, 230V
6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package and UV Light
 No Image

Catalog # 3460991

Discontinued
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Temp.-Controllable Work Surface
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 230V
  • Biosafety Cabinet Filter Testing

    How to test filters on Labconco biosafety enclosures.

  • Labconco Biosafety Cabinet and Glove Box Smoke Test

    Smoke test video demonstrating the airflow in a Purifier Logic Class II, Type A2 Biosafety Cabinet as well as Protector HEPA-Filtered Glove Box.
  • Stand-Still XL & Pure-Vu XL Seal Installation

    Video describing the process of installing the Stand-Still XL isolation platform and Pure-Vu XL Seal on the Labconco Purifier Cell Logic Biosafety Cabinet with Scope-Ready Package.

Resources

lock Login or register to download resources

User's Manuals

Purifier Cell Logic Class II, Type A2 Biological Safety Cabinets Manual

For catalog numbers: 34309 Series, 34509 Series, 34409 Series, 34609 Series

View PDF (2.3 MB)

Purifier Logic Bag-In Bag-Out Assembly Instructions

Outlines the procedure for assembling the bag-in bag-out filter replacement system on a Purifier Logic Biosafety Cabinet or Purifier Cell Logic Biosafety Cabinet.

View PDF (150.4 KB)

Purifier Logic Unpacking Instructions

Outlines the procedure for unpacking a Purifier Logic or Purifier Cell Logic Biosafety Cabinet.

View PDF (1.9 MB)

White Papers

CAG-007-2010 Application Guide for Exhaust System Requirements of Class II, Type B Biosafety Cabinets

This publication by Controlled Environment Testing Association (CETA) provides a comparison of Class II, Type A versus Type B biological safety cabinets, selection criteria, site requirements and other considerations.

View PDF (315.3 KB)

Controlling Airflow in Class II Biosafety Cabinets

This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

View PDF (175.0 KB)

The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets

This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.

View PDF (142.5 KB)



Accessories

Related Products