Search

Purifier Axiom Class II, Type C1 Biosafety Cabinets

The first biosafety cabinet ever to function in both Type A2 and Type B2 modes. Simple to use, with unmatched chemical and biological safety.

The Purifier Axiom Class II, Type C1 is the first biological safety cabinet that can be used in a recirculating Type A mode for standard microbiological work, or can be connected to an exhaust system to function in Type B mode for handling hazardous chemical vapors or radionuclides. Because of the efficient, well-defined airflow pattern over its work surface, the Axiom is safer and easier to operate than traditional biosafety cabinets.

The Axiom is an R&D 100 Awards for Innovation Finalist.

The patent pending design of the Chem-Zone™† maximizes chemical safety. Other features that make the Axiom safe and easy to operate include its ergonomic Inclination™ Technology, the intuitive MyLogic™ Operating System and Active Protection Protocol†. 



Showing 1 - 24 of 64 Results

4' Purifier Axiom C1 Biological Safety Cabinet, 100V with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304411020

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: 100V, 20A
4' Purifier Axiom C1 Biological Safety Cabinet, 100V with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304481120

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: 100V, 20A
4' Purifier Axiom C1 Biological Safety Cabinet, 100V with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304411120

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: 100V, 20A
4' Purifier Axiom C1 Biological Safety Cabinet, 100V with UV light, service fixturea and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304481020

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: 100V, 20A
4' Purifier Axiom C1 Biological Safety Cabinet, 115V with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304481000

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 115V, 20A
4' Purifier Axiom C1 Biological Safety Cabinet, 115V with UV light, service fixture and Base Stand
 Axiom COB no stand 1200

Catalog # 304481100

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 115V, 20A
4' Purifier Axiom C1 Biological Safety Cabinet, 115V with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304411000

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 115V, 20A
4' Purifier Axiom C1 Biological Safety Cabinet, 115V with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304411100

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 115V, 20A
4' Purifier Axiom C1 Biological Safety Cabinet, 230V China with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304481040

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: China/Australia, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V China with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304411040

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: China/Australia, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V China with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304481140

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: China/Australia, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V China with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304411140

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: China/Australia, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V India with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304481070

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: India, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V India with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304411070

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: India, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V India with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304481170

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: India, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V India with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304411170

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: India, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V NA with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304411010

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V NA with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304481010

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V NA with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304411110

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V NA with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304481110

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V Schuko with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304481030

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: Schuko, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V Schuko with UV light, service fixture and Vacu-Pass Portal
 Axiom COB no stand 1200

Catalog # 304411030

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: Schuko, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V Schuko with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304481130

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 8" (20 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: Schuko, 230V
4' Purifier Axiom C1 Biological Safety Cabinet, 230V Schuko with UV light, service fixture, Vacu-Pass Portal and Base Stand
 Axiom COB no stand 1200

Catalog # 304411130

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Nominal Sash Opening: 10" (25 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: Schuko, 230V
  • Creation Story of the Axiom Type C1 Biosafety Cabinet

    Brian Garrett feels a deep obligation to provide biosafety equipment that is "as bullet proof as possible" for the protection of the scientists and researchers on the front lines. Every day they make new discoveries and defend us against new risks, new agents and new threats to our health.

  • Class II Type C1 Axiom - Introduction

    The Class II, Type C1 biosafety cabinet can convert between Type A Mode and Type B Mode-as effective as a B2 BSC at about the operating cost of a Type A2 with canopy.
     
    Cost efficiency, energy efficiency, flexibility and safety for BSL 1, 2 and 3 labs, or BSL 4 labs with proper PPE.
  • Tour the Axiom

    This video introduces the The Purifier Axiom Class II, Type C1 Biological Safety Cabinet that operates in Type A mode and Type B mode.

  • Axiom - General Airflow

    The video shows the General Airflow pattern of The Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

  • Axiom - ChemZone Airflow

    The video shows the ChemZone Airflow pattern of The Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

  • Axiom - Omni-Flex

    This video introduces the Omni-Flex technology available in the Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

  • Axiom - Active Protection

    This video shows the Active Protection protocol exclusive to the Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

  • Webinar: How Your Lab is Sacrificing Safety & Spending Too Much Money

    If you are involved in planning for laboratories, safety or management, you need to attend this webinar. Laboratories expose themselves to wasteful spending and allow unnecessary safety risks to persist. 

Resources

lock Login or register to download resources

Brochures

Purifier Axiom Type C1 Biosafety Cabinet Brochure

This 12-page brochure provides an overview, specifications, ordering information and dimensional data on the Purifier Axiom Type C1 Biosafety Cabinet as well as accessory details.

View PDF (1.5 MB)

Personnel and Product Protection: A Guide To Biosafety Enclosures

Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

View PDF (727.9 KB)

Compounding Pharmacy Solutions Brochure

Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopoeia (USP) chapters <795>, <797> and <800>.

View PDF (619.5 KB)

Purifier Axiom Savings Brochure

This four page brochure describes the lifetime savings of owning a Purifier Axiom Biosafety Cabinet.

View PDF (381.4 KB)

En Español

Spanish-Language Purifier Logic+ and Axiom Biosafety Cabinets Brochure

This 12-page Spanish-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 and B2 Biosafety Cabinets and Purifier Axiom, Class II, Type C1 Biosafety Cabinets. Ordering information on accessories is also included.

View PDF (1.7 MB)

User's Manuals

User's Manual for Purifier Axiom Biosafety Cabinet

Type C1 Biosafety Cabinet Models:

30441 series, 30448 series, 30461 series, 30468 series

View PDF (3.4 MB)

White Papers

New Class II Type C Biosafety Cabinet

This paper discusses the advantages and disadvantages of current Class II, Type A and B biological safety cabinets and how the new Type C BSC compares with them. Versatility, safety and savings are addressed. A life cycle cost analysis is provided comparing the Type C to A2, A2 with Canopy, B1 and B2. The paper was authored by Brian Garrett, Product Manager at Labconco and LEED Green Associate.

View PDF (872.1 KB)



Accessories

Related Products