Search

PuriCare Procedure Station

Attributes

  • Region: International
  • Built-In Options: None
  • Conformance: ADA, CE, NSF 49
  • Light Fixtures: None
  • Nominal Exterior Width: 6' (183 cm)
  • Nominal Sash Opening: 10" (25 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord with plug
  • Primary Application: Special procedures such as surgical operations
  • Service Fixtures: No

Specifications

  • Weight: 805.0 lbs
  • Weight metric: 365.0 kg
  • Dimensions: 78.3" w x 31.2" d x 63.4" h
  • Dimensions metric: 198.9 x 79.2 x 161.0 cm
  • Electrical: 230 volts, 50/60 Hz, 8 Amps, China/Australia

Catalog #
3481024

This product has been discontinued and is no longer available for purchase.

View replacement: 6' PuriCare Procedure Station with 10" sash opening (312610040)

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

Resources

lock Login or register to download resources

Brochures

PuriCare Laboratory Animal Research Stations Catalog

Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

View PDF (1.6 MB)

User's Manuals

PuriCare Procedure Stations Manual

This manual covers PuriCare Procedure Stations manufactured after April, 2013. It covers model series 31142, 31241, 31162 and 31261.

View PDF (1.8 MB)

PuriCare Procedure Stations Manual

For catalog series: 38000, 38100

View PDF (1.4 MB)



Accessories

Related Products

Product Selection Tools


Services