Search

PuriCare Open Access Station

PuriCare Open Access Station
  • PuriCare Open Access Station
Catalog #: 3820026
Qty:

Attributes

  • Region: U.S. and Canada, International
  • Built-In Options: None
  • Conformance: ADA, CE, UL
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: China/Australia, 230 volts
  • Primary Application: Cage changing and animal transfer

Specifications

  • Estimated Shipping Weight: 550.0 lbs
  • Estimated Shipping Weight metric: 249.0 kg
  • Dimensions: 49.5" w x 30.0" d x 78.1" to 86.6" h
  • Dimensions metric: 125.7 x 76.2 x 198.4-220.0 cm
  • Electrical: 230 volts, 50/60 Hz, 6 amps, China/Australia

The PuriCare Open Access Transfer Station offers utmost efficiency for cage changing operations. Open access on two sides provides ample workspace for one or two operators to transfer animals from dirty cages to clean ones.

This enclosure provides personnel, animal and environmental protection. HEPA-filtered vertical airflow provides Class 100 clean air in the work area to protect the animals from cross-contamination. At the same time, room air is drawn into grilles located on the work surface directly below the sash openings to ensure containment and protect the operator from allergens. All contaminated air inside the enclosure is filtered so that particulate-free air is exhausted back into the room, protecting the environment.



Literature & Resources

  • Brochures

    • PuriCare Laboratory Animal Research Stations Catalog

      Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

      View Files

  • User's Manuals

    • PuriCare Open Access Stations Manual

      For catalog numbers: 38200XX

      View Files

  • 3-Part Specs

    • PuriCare Open Access Station Specifications

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for PuriCare Open Access Stations

      For validation of predetermined PuriCare Open Access Station specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used PuriCare Open Access Station. Part number is 1059600 Rev. -.

      View Files

Related Products

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.