These enclosures protect the user from airborne particulates generated during small animal cage bedding disposal.
Discontinued
The PuriCare Bedding Disposal Station provides a convenient, mobile system for disposing of used small animal bedding. Three-feet wide station fits easily in cramped spaces. Its spacious access opening provide for free range of motion and its large receptacle accommodates large rat or hamster cages as well as smaller mice cages. The large waste container holds 40-gallon standard-size trash bags that require less frequent disposal. The platform on casters locks securely to the waste container for easy transport.
The PuriCare Bedding Disposal Station protects the operator from airborne particulates generated during bedding disposal operation. Room air is drawn into the front of the enclosure, preventing aerosols from escaping into the room. Before leaving the enclosure, 100% of the air passes through a prefilter to trap large particles and then through an exhaust HEPA filter, protecting the environment. A top-mounted, disposable activated carbon and alumina exhaust filter removes odors and other gaseous contaminants.
These enclosures protect the user from airborne particulates generated during small animal cage bedding disposal.
Filters applied
Showing 1 - 0 of 0 Results
Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.
For catalog numbers: 3840000, 3840020
In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.
For validation of predetermined PuriCare Bedding Disposal Station specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used PuriCare Bedding Disposal Station. Part number is 1059602 Rev.-.
Declaration of Conformity for applicable models of the PuriCare Bedding Disposal Station