Search

PuriCare Bedding Disposal Station

Attributes

  • Region: International
  • Built-In Options: None
  • Conformance: CE, UL
  • Nominal Exterior Width: 3' (91 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord, electrical plug required
  • Primary Application: Bedding disposal

Specifications

  • Weight: 400.0 lbs
  • Weight metric: 182.0 kg
  • Dimensions: 35.8" w x 35.0" d x 74.8" h
  • Dimensions metric: 91.0 x 88.9 x 190.0 cm
  • Electrical: 230 volts, 50/60 Hz, 3 amps, International

Catalog #
3840020

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

The PuriCare Bedding Disposal Station provides a convenient, mobile system for disposing of used small animal bedding. Three-feet wide station fits easily in cramped spaces. Its spacious access opening provide for free range of motion and its large receptacle accommodates large rat or hamster cages as well as smaller mice cages. The large waste container holds 40-gallon standard-size trash bags that require less frequent disposal. The platform on casters locks securely to the waste container for easy transport.

The PuriCare Bedding Disposal Station protects the operator from airborne particulates generated during bedding disposal operation. Room air is drawn into the front of the enclosure, preventing aerosols from escaping into the room. Before leaving the enclosure, 100% of the air passes through a prefilter to trap large particles and then through an exhaust HEPA filter, protecting the environment. A top-mounted, disposable activated carbon and alumina exhaust filter removes odors and other gaseous contaminants.



Resources

lock Login or register to download resources

Brochures

PuriCare Laboratory Animal Research Stations Catalog

Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

View PDF (1.6 MB)

User's Manuals

PuriCare Bedding Disposal Stations Manual

For catalog numbers: 3840000, 3840020

View PDF (2.0 MB)



Accessories

Related Products

Product Selection Tools


Services