HomeProductsVentilated Enclosures & ExhaustersLaboratory Animal Research StationsPuriCare Bedding Disposal Stations3840000

PuriCare Bedding Disposal Station

Qty: Request a Quote

Catalog Number: 3840000

Key features
  • Region: U.S. and Canada
  • Built-In Options: None
  • Nominal Exterior Width: 3' (91 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord with plug
  • Primary Application: Bedding disposal

Download the Product Datasheet

Login to access file!

  • Weight: 400.0 lbs
  • Weight metric: 182.0 kg
  • Dimensions: 35.8" w x 35.0" d x 74.8" h
  • Dimensions metric: 91.0 x 88.9 x 190.0 cm
  • Electrical: 115 volts, 60 Hz, 5 Amps, Domestic
  • Region: U.S. and Canada
  • Built-In Options: None
  • Conformance: ETL, UL
  • Nominal Exterior Width: 3' (91 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord with plug
  • Primary Application: Bedding disposal

The PuriCare Bedding Disposal Station provides a convenient, mobile system for disposing of used small animal bedding. Three-feet wide station fits easily in cramped spaces. Its spacious access opening provide for free range of motion and its large receptacle accommodates large rat or hamster cages as well as smaller mice cages. The large waste container holds 40-gallon standard-size trash bags that require less frequent disposal. The platform on casters locks securely to the waste container for easy transport.

The PuriCare Bedding Disposal Station protects the operator from airborne particulates generated during bedding disposal operation. Room air is drawn into the front of the enclosure, preventing aerosols from escaping into the room. Before leaving the enclosure, 100% of the air passes through a prefilter to trap large particles and then through an exhaust HEPA filter, protecting the environment. A top-mounted, disposable activated carbon and alumina exhaust filter removes odors and other gaseous contaminants.


• Aerodynamic stainless steel air foil to direct airflow into the enclosure to ensure containment.
• Rear baffle to optimize airflow and distribute air evenly across the work area
• Interior upper panel to protect the prefilter and HEPA filter
• Large 12" square receptacle with extruded plastic protective trim ring
• Large 44 gallon, industrial strength, NSF-Listed waste container
• High density polyethylene waste container platform with 3" diameter casters
• Large 34.5" wide x 15.3" high access opening
• Large 5" diameter, non-marking polyurethane casters with brakes for mobility
• Two-light filter condition indicator
• Easily accessible front-mounted light and blower switches
• 99.99% efficient HEPA exhaust filter
• Economical, disposable exhaust prefilter
• Top-mounted, activated carbon and alumina exhaust filter to adsorb odors and other gaseous contaminants
• Variable speed blower with solid state control
• 20-watt fluorescent light
• Type 304 stainless steel interior sides, back, upper panel, rear baffle and work surface
• Durable glacier white epoxy-coated, 18 gauge steel exterior
• Full three year warranty on parts and labor
• ETL listed (115 volt models)
• CE Conformity Mark (230 volt models)


• International electrical configuration

Optional Accessories

• Replacement 40 Gallon Waste Container
• Replacement Waste Container Platform with Casters
• Replacement Activated Carbon with Alumina Exhaust Filter
• Replacement Pleated Particulate Exhaust Prefilter



PuriCare Laboratory Animal Research Stations Catalog

Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

Login to access file!

User's Manuals

PuriCare Bedding Disposal Stations Manual

For catalog numbers: 3840000, 3840020
Login to access file!

CAD Drawings

PuriCare Bedding Disposal Stations SketchUp 3D CAD

In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.
Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification for PuriCare Bedding Disposal Stations

For validation of predetermined PuriCare Bedding Disposal Station specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used PuriCare Bedding Disposal Station. Part number is 1059602 Rev.-.
Login to access file!

3-Part Specs

PuriCare Bedding Disposal Station Specifications

Login to access file!

Declarations of Conformity

CE Declaration of Conformity - PuriCare Bedding Disposal Station


Declaration of Conformity for applicable models of the PuriCare Bedding Disposal Station


View PDF (314.0 KB)
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.