HomeProductsVentilated Enclosures & ExhaustersFume Hoods & EnclosuresSpecial Application Fume HoodsProtector Stainless Steel Perchloric Acid Laboratory Hoods9682100

Protector Stainless Steel Perchloric Acid Laboratory Hood

Catalog Number: 9682100

Key features
  • Nominal Width: 8'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: 8' Protector Stainless Steel Perchloric Acid Laboratory Hood, 2 Fixtures, 1 Receptacle, 115V (130800002)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 970.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 96.0" w x 33.2" d x 59.0" h
  • Dimensions metric: 243.8 cm x 84.3 cm x 149.9 cm
  • Electrical: 115 volts, 60 Hz, Domestic
  • Product Subcategory: Perchloric Acid
  • Nominal Width: 8'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, NFPA 45, SEFA 1, UL
  • Electrical Duplexes: 1
  • Lighting: T8 fluorescent
  • Service Fixtures: 2
  • Style: Benchtop

Brochures

Protector Special Application Laboratory Fume Hoods Brochure

This brochure contains ordering information, specifications and dimensional data for Protector Stainless Steel Radioisotope, Stainless Steel Perchloric Acid and PVC Perchloric & Acid Digestion Laboratory Hoods.

Login to access file!

En Español

Campanas de Extracción Brochure

Contiene un repaso de clases de campanas, e información de pedido para la Campana Protector.

Login to access file!

Videos

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

As an attendee, you will learn more about:

  • Types of fume hoods available and how they operate
  • How to establish an effective and cost effective air quality solution
  • Types of mechanical systems and ideal placement
Login to access file!

Fume Hood Safety: Dos and DON'Ts

Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

Fume Hoods Overview 2013

by Luke Savage, Labconco LEED Green Associate, Sales Engineer

User's Manuals

Protector Stainless Steel Perchloric Acid Laboratory Fume Hoods

For Protector Stainless Steel Perchloric Acid Laboratory Fume Hood models 1304, 1305, 1306 ns 1308 Series.

Login to access file!

Protector Stainless Steel Perchloric Acid Fume Hoods Manual (2008-2013)

For catalog numbers: 4882100, 6082100, 7282100, 9682100

Login to access file!

Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (115 volt)

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9826500, Rev. -.

Login to access file!

Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (230 volt)

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834200, Rev. -.

Login to access file!

Wiring Diagram for 8' Protector Series Laboratory Hoods

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9827300, Rev. -.

Login to access file!

Wiring Diagram for 8' Protector Series Laboratory Hoods

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834300, Rev. -.

Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.
Login to access file!

3-Part Specs

Protector Stainless Steel Perchloric Acid Laboratory Hoods Specifications

Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Protector Stainless Steel Perchloric Acid Hoods

For 1304 Series, 1305 Series, 1306 Series, and 1308 Series Protector Stainless Steel Perchloric Acid Hoods

View PDF (421.1 KB)

CE Declaration of Conformity - Protector Stainless Steel Perchloric Acid Laboratory Hood

Declaration of Conformity for applicable models of the Protector Stainless Steel Perchloric Acid Laboratory Hood

View PDF (85.2 KB)

White Papers

Perchloric Acid Fume Hood Mechanical Systems

This paper describes fume system design components, safe practices and decontamination procedures related to perchloric acid use.
Login to access file!
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.